Active
_
| Supply Voltage Min Volt | 2.95 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-20 |
The STM8S103F2/x3 access line 8-bit microcontrollers offer 8 Kbyte Flash program memory, plus integrated true data EEPROM. The STM8S microcontroller family reference manual (RM0016) refers to devices in this family as low-density. They provide the following benefits: performance, robustness, and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.99 | 2% |
| 10-24 | $1.95 | 33% |
| 25-99 | $1.79 | 39% |
| 100-249 | $1.54 | 47% |
| 250-499 | $1.44 | 51% |
| 500-999 | $1.26 | 57% |
| 1000-10000 | $1.06 | 64% |
| 10000 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.95 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-20 |
The STM8S103F2/x3 access line 8-bit microcontrollers offer 8 Kbyte Flash program memory, plus integrated true data EEPROM. The STM8S microcontroller family reference manual (RM0016) refers to devices in this family as low-density. They provide the following benefits: performance, robustness, and...
Read More
|