📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

Active

STM8TL53F4P6

8-bit, ultra-low-power, touch-sensing MCUs with 16-Kbyte Flash and proximity detection

Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-20

The STM8TL52x4 and STM8TL53x4 devices feature the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power...
Read More

Key features
  • Operating conditions
    • Operating power supply: 1.65 V to 3.6 V
    • Temperature range: –40 °C to 85 °C
  • Low power features
    • 4 low power modes: Wait, Active-halt with AWU (1 μA), Active-halt with ProxSense™ (10 μA with scan every 200 ms),Halt (0.4 μA)
    • Dynamic power consumption: 150 μA/MHz
    • Fast wakeup from Halt mode: 4.7 μs
    • Ultra-low leakage per I/O: 50 nA
  • Advanced STM8 Core
    • Harvard architecture with 3-stage pipeline
    • Max freq.16 MHz,16 CISC MIPS peak
  • Memories
    • Up to 16 Kbyte of Flash program including up to 2 Kbyte of data EEPROM
    • Error correction code (ECC)
    • Flexible write and read protection modes
    • In-application and in-circuit programming
    • Data EEPROM capability
    • 4 Kbyte of static RAM
  • Clock management
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC driving both the IWDG and the AWU
  • Reset and supply management
    • Ultra-low-power, ultra safe power-on reset/ power-down reset
  • Interrupt management
    • Nested interrupt controller with software priority control
    • Up to 22 external interrupt sources
  • I/Os
    • Up to 23 with 22 mappable on external interrupt vectors
    • I/Os with programmable input pull-ups, high sink/source capability
  • ProxSense™ patented acquisition technology with up to 300 touch sensing channels (20 receiver/transmitter channels and 15 transmitter channels) supporting projected capacitive acquisition method suitable for proximity detection.
  • Timers
    • Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and two channels (used as IC, OC, PWM)
    • One 8-bit timer (TIM4) with 7-bit prescaler
    • Independent watchdog
    • Window watchdog
    • Auto-wakeup unit
    • Beeper timer with 1, 2 or 4 kHz frequencies
  • Communication interfaces
    • SPI synchronous serial interface
    • Fast I2C Multimaster/slave 400 kHz
    • USART with fractional baud rate generator
  • Development support
    • Hardware single wire interface module (SWIM)
    • In-circuit emulation (ICE)
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreSTM8
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-20

The STM8TL52x4 and STM8TL53x4 devices feature the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power...
Read More

Key features
  • Operating conditions
    • Operating power supply: 1.65 V to 3.6 V
    • Temperature range: –40 °C to 85 °C
  • Low power features
    • 4 low power modes: Wait, Active-halt with AWU (1 μA), Active-halt with ProxSense™ (10 μA with scan every 200 ms),Halt (0.4 μA)
    • Dynamic power consumption: 150 μA/MHz
    • Fast wakeup from Halt mode: 4.7 μs
    • Ultra-low leakage per I/O: 50 nA
  • Advanced STM8 Core
    • Harvard architecture with 3-stage pipeline
    • Max freq.16 MHz,16 CISC MIPS peak
  • Memories
    • Up to 16 Kbyte of Flash program including up to 2 Kbyte of data EEPROM
    • Error correction code (ECC)
    • Flexible write and read protection modes
    • In-application and in-circuit programming
    • Data EEPROM capability
    • 4 Kbyte of static RAM
  • Clock management
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC driving both the IWDG and the AWU
  • Reset and supply management
    • Ultra-low-power, ultra safe power-on reset/ power-down reset
  • Interrupt management
    • Nested interrupt controller with software priority control
    • Up to 22 external interrupt sources
  • I/Os
    • Up to 23 with 22 mappable on external interrupt vectors
    • I/Os with programmable input pull-ups, high sink/source capability
  • ProxSense™ patented acquisition technology with up to 300 touch sensing channels (20 receiver/transmitter channels and 15 transmitter channels) supporting projected capacitive acquisition method suitable for proximity detection.
  • Timers
    • Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and two channels (used as IC, OC, PWM)
    • One 8-bit timer (TIM4) with 7-bit prescaler
    • Independent watchdog
    • Window watchdog
    • Auto-wakeup unit
    • Beeper timer with 1, 2 or 4 kHz frequencies
  • Communication interfaces
    • SPI synchronous serial interface
    • Fast I2C Multimaster/slave 400 kHz
    • USART with fractional baud rate generator
  • Development support
    • Hardware single wire interface module (SWIM)
    • In-circuit emulation (ICE)