Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

NRND

STM8TL53G4U6

8-bit, ultra-low-power, touch-sensing MCUs with 16-Kbyte Flash and proximity detection

Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 28 4x4x0.6 mm

The STM8TL52x4 and STM8TL53x4 devices feature the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power...
Read More

Key features
  • Operating conditions
    • Operating power supply: 1.65 V to 3.6 V
    • Temperature range: –40 °C to 85 °C
  • Low power features
    • 4 low power modes: Wait, Active-halt with AWU (1 μA), Active-halt with ProxSense™ (10 μA with scan every 200 ms),Halt (0.4 μA)
    • Dynamic power consumption: 150 μA/MHz
    • Fast wakeup from Halt mode: 4.7 μs
    • Ultra-low leakage per I/O: 50 nA
  • Advanced STM8 Core
    • Harvard architecture with 3-stage pipeline
    • Max freq.16 MHz,16 CISC MIPS peak
  • Memories
    • Up to 16 Kbyte of Flash program including up to 2 Kbyte of data EEPROM
    • Error correction code (ECC)
    • Flexible write and read protection modes
    • In-application and in-circuit programming
    • Data EEPROM capability
    • 4 Kbyte of static RAM
  • Clock management
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC driving both the IWDG and the AWU
  • Reset and supply management
    • Ultra-low-power, ultra safe power-on reset/ power-down reset
  • Interrupt management
    • Nested interrupt controller with software priority control
    • Up to 22 external interrupt sources
  • I/Os
    • Up to 23 with 22 mappable on external interrupt vectors
    • I/Os with programmable input pull-ups, high sink/source capability
  • ProxSense™ patented acquisition technology with up to 300 touch sensing channels (20 receiver/transmitter channels and 15 transmitter channels) supporting projected capacitive acquisition method suitable for proximity detection.
  • Timers
    • Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and two channels (used as IC, OC, PWM)
    • One 8-bit timer (TIM4) with 7-bit prescaler
    • Independent watchdog
    • Window watchdog
    • Auto-wakeup unit
    • Beeper timer with 1, 2 or 4 kHz frequencies
  • Communication interfaces
    • SPI synchronous serial interface
    • Fast I2C Multimaster/slave 400 kHz
    • USART with fractional baud rate generator
  • Development support
    • Hardware single wire interface module (SWIM)
    • In-circuit emulation (ICE)
Out of Stock
Supply Voltage Min Volt1.65
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 28 4x4x0.6 mm

The STM8TL52x4 and STM8TL53x4 devices feature the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power...
Read More

Key features
  • Operating conditions
    • Operating power supply: 1.65 V to 3.6 V
    • Temperature range: –40 °C to 85 °C
  • Low power features
    • 4 low power modes: Wait, Active-halt with AWU (1 μA), Active-halt with ProxSense™ (10 μA with scan every 200 ms),Halt (0.4 μA)
    • Dynamic power consumption: 150 μA/MHz
    • Fast wakeup from Halt mode: 4.7 μs
    • Ultra-low leakage per I/O: 50 nA
  • Advanced STM8 Core
    • Harvard architecture with 3-stage pipeline
    • Max freq.16 MHz,16 CISC MIPS peak
  • Memories
    • Up to 16 Kbyte of Flash program including up to 2 Kbyte of data EEPROM
    • Error correction code (ECC)
    • Flexible write and read protection modes
    • In-application and in-circuit programming
    • Data EEPROM capability
    • 4 Kbyte of static RAM
  • Clock management
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC driving both the IWDG and the AWU
  • Reset and supply management
    • Ultra-low-power, ultra safe power-on reset/ power-down reset
  • Interrupt management
    • Nested interrupt controller with software priority control
    • Up to 22 external interrupt sources
  • I/Os
    • Up to 23 with 22 mappable on external interrupt vectors
    • I/Os with programmable input pull-ups, high sink/source capability
  • ProxSense™ patented acquisition technology with up to 300 touch sensing channels (20 receiver/transmitter channels and 15 transmitter channels) supporting projected capacitive acquisition method suitable for proximity detection.
  • Timers
    • Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and two channels (used as IC, OC, PWM)
    • One 8-bit timer (TIM4) with 7-bit prescaler
    • Independent watchdog
    • Window watchdog
    • Auto-wakeup unit
    • Beeper timer with 1, 2 or 4 kHz frequencies
  • Communication interfaces
    • SPI synchronous serial interface
    • Fast I2C Multimaster/slave 400 kHz
    • USART with fractional baud rate generator
  • Development support
    • Hardware single wire interface module (SWIM)
    • In-circuit emulation (ICE)