📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
Power management for AMOLED display
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 4.8 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | WLCSP25 2.161X2.069X0.546MM 0.4P |
The STMP30 is a power management for AMOLED display. It integrates triple DC/DC converters for AMOLED display panel. The device is particularly suitable for battery operated products, in which the major concern is the overall system efficiency. All the output voltages can be programmed by SWire....
Read More
|
Supply Voltage Min Volt | 2.5 |
Supply Voltage Max Volt | 4.8 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | WLCSP25 2.161X2.069X0.546MM 0.4P |
The STMP30 is a power management for AMOLED display. It integrates triple DC/DC converters for AMOLED display panel. The device is particularly suitable for battery operated products, in which the major concern is the overall system efficiency. All the output voltages can be programmed by SWire....
Read More
|