STMPE1600QTR NRND

16-bit port expander with ultra-low power consumption Xpander Logic™
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Key features
  • 16 GPIOs which default to 16 inputs on power-up
  • Serial I2C interface (0 to 400 kHz) to the host with noise filter
  • Operating voltage 1.65 V - 3.6 V
  • I/O voltage 1.65 V - 3.6 V
  • Interrupt output pin
  • Internal power-on-reset
  • Wakeup feature on each I/O
  • Up to 8 devices sharing the same bus
  • (3 address pins)
  • 8 mA current drive/sink on each GPIO at 3.3 V
  • < 1μA suspend current
  • ESD protection exceeds 2 KV HBM per JESD22-A114
  • Latch-up testing exceeding 100 mA
  • Package: QFN24 (4 x 4 mm with 0.5 mm pitch)