STMPS2272TTR

STMPS2272TTR

STMPS2272MTR NRND

Enhanced dual channel power switches
Quantity $ per Unit Savings
1 - 9$0.880%
10 - 99$0.7317%
100 - 499$0.4746%
500$0.4549%
Contact Sales
In stock:
$0.88
Parameter NameParameter Value
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack3
GradeIndustrial
Package NameSO-8
Key features
  • 100 mΩ high-side MOSFET switch
  • 500 mA/1000 mA continuous current per channel
  • Thermal protection
  • Independent short-circuit protection with overcurrent logic output
  • Operating range from 2.7 V to 5.5 V
  • CMOS and TTL compatible inputs
  • 2.5 ms typical rise time
  • Undervoltage lockout
  • 13 μA maximum standby supply current
  • Ambient temperature range: -40 °C to 85 °C
  • 8 kV ESD protection
  • Reverse current protection
  • Fault blanking