STNRG012

STNRG012

Active

STNRG012TR

Digital combo multi-mode PFC and time-shift LLC resonant controller for AC and DC input line

Supply Voltage Max Volt19.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-20

The STNRG012 embodies a multi-mode (Transition-Mode and DCM) PFC controller, a high-voltage double-ended controller for LLC resonant half-bridge, an 800 V-rated start-up generator and a sophisticated digital engine that manage optimal operation of three blocks.The STNRG012 manages both input line...
Read More

Key features
  • Digital combo multi-mode PFC + time-shift LLC resonant half-bridge controller
  • Management of both AC and DC input
  • Input voltage range up to 305 VAC
  • On-board 800 V start-up circuit, line sense
  • Enhanced fixed-on-time multi-mode TM PFC controller with input voltage feed-forward, new thd optimizer and frequency limitation
  • Complete set of PFC protections
  • Time-shift control of resonant half-bridge
  • Brownout protection
  • Complete set of half-bridge protections
  • S020 package
In stock
Quantity $ per unit Savings
1-9$3.850%
10-24$2.8725%
25-99$2.6332%
100-249$2.3639%
250-499$2.2342%
500$2.1843%
Contact sales
$3.85
$3.85
Supply Voltage Max Volt19.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-20

The STNRG012 embodies a multi-mode (Transition-Mode and DCM) PFC controller, a high-voltage double-ended controller for LLC resonant half-bridge, an 800 V-rated start-up generator and a sophisticated digital engine that manage optimal operation of three blocks.The STNRG012 manages both input line...
Read More

Key features
  • Digital combo multi-mode PFC + time-shift LLC resonant half-bridge controller
  • Management of both AC and DC input
  • Input voltage range up to 305 VAC
  • On-board 800 V start-up circuit, line sense
  • Enhanced fixed-on-time multi-mode TM PFC controller with input voltage feed-forward, new thd optimizer and frequency limitation
  • Complete set of PFC protections
  • Time-shift control of resonant half-bridge
  • Brownout protection
  • Complete set of half-bridge protections
  • S020 package