STNRG288A

STNRG288A

STNRG288ATR NRND

Digital controller for power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTSSOP28 9.7 x 4.4
Key Features
  • Fully documented APIs
  • Peripheral drivers, open source
  • Option Byte IAR 8.x revision
  • Fix MSC_DACCTR_CP3_EN (in .h and .c files)
  • Read on the fly the ADC conversion channel Unlock Option Byte access
  • Fix and with != precedence on stlux_btm.c code.

This package includes a device library intended to be used by the STLUX™ / STNRG digital platform.


The library provides a set of more than 100 application programming interfaces (API). It is intended to be used by software developers in order to have simple access to the controller and its peripherals.


For any details please refer to the UM2001 - “Standard peripheral library for STLUX™ and STNRG digital controllers”.

Out of stock
$4.16
Range Unit Price Savings
1 - 9$4.160%
10 - 99$3.5215%
100 - 249$2.8931%
250 - 499$2.6038%
500$2.5140%
Contact Sales