Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

STNRG328A

STNRG328A

STNRG328ATR

Active

Digital controller for power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL

Quantity $ per Unit Savings
1 - 500$9.220%
Contact Sales
In stock
$9.22
Parameter NameParameter Value
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFQFPN 32 5x5x1.0 mm

This package includes a device library intended to be used by the STLUX™ / STNRG digital platform.


The library provides a set of more than 100 application programming interfaces (API). It is intended to be used by software developers in order to have simple access to the controller and its peripherals.


For any details please refer to the UM2001 - “Standard peripheral library for STLUX™ and STNRG digital controllers”.

Key features
  • Fully documented APIs
  • Peripheral drivers, open source
  • Option Byte IAR 8.x revision
  • Fix MSC_DACCTR_CP3_EN (in .h and .c files)
  • Read on the fly the ADC conversion channel Unlock Option Byte access
  • Fix and with != precedence on stlux_btm.c code.
Associated Products