$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STNRG599ATR

STNRG599ATR

Active

STNRG599A

Resonant half bridge controller

Supply Voltage Max Volt19.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The STNRG599 is a double-ended controller designed for series-resonant topologies, supporting both LLC and LCC configurations.The IC provides two complementary outputs that drive the high-side and low-side MOSFET 180° out of phase. The dead time inserted between the turn-off of one switch and the...
Read More

Key features
  • Phase shift control (PSC) of resonant half-bridge forenhanced dynamic performance and wide input voltage range operation
  • Up to 750 kHz maximum frequency with self-adjusting dead-time
  • Burst mode operation enablesvery lowopen-loadinput power consumption
  • Full protection set:Overcurrent,overpower,DC brown-OUT/IN, hard-switch prevention (HSP) function for anti-capacitive protection and safestartup
  • 600 V rail compatible high-side gate driver with integrated bootstrap diode and high dV/dtimmunity
  • High-voltagestartup
  • X-capacitor discharge (STNRG599A)
  • -300/800 mA high-side and low-side gate drivers with UVLO pull-down
  • SO16N package
Out of Stock
Supply Voltage Max Volt19.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The STNRG599 is a double-ended controller designed for series-resonant topologies, supporting both LLC and LCC configurations.The IC provides two complementary outputs that drive the high-side and low-side MOSFET 180° out of phase. The dead time inserted between the turn-off of one switch and the...
Read More

Key features
  • Phase shift control (PSC) of resonant half-bridge forenhanced dynamic performance and wide input voltage range operation
  • Up to 750 kHz maximum frequency with self-adjusting dead-time
  • Burst mode operation enablesvery lowopen-loadinput power consumption
  • Full protection set:Overcurrent,overpower,DC brown-OUT/IN, hard-switch prevention (HSP) function for anti-capacitive protection and safestartup
  • 600 V rail compatible high-side gate driver with integrated bootstrap diode and high dV/dtimmunity
  • High-voltagestartup
  • X-capacitor discharge (STNRG599A)
  • -300/800 mA high-side and low-side gate drivers with UVLO pull-down
  • SO16N package