$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Resonant half bridge controller
| Supply Voltage Max Volt | 19.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The STNRG599 is a double-ended controller designed for series-resonant topologies, supporting both LLC and LCC configurations.The IC provides two complementary outputs that drive the high-side and low-side MOSFET 180° out of phase. The dead time inserted between the turn-off of one switch and the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.91 | 2% |
| 10-24 | $1.41 | 25% |
| 25-99 | $1.29 | 31% |
| 100-249 | $1.15 | 39% |
| 250-499 | $1.08 | 42% |
| 500 | $1.04 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Max Volt | 19.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The STNRG599 is a double-ended controller designed for series-resonant topologies, supporting both LLC and LCC configurations.The IC provides two complementary outputs that drive the high-side and low-side MOSFET 180° out of phase. The dead time inserted between the turn-off of one switch and the...
Read More
|