STNRGPF01

STNRGPF01

STNRGPF01TR Active

Three-channel interleaved CCM PFC digital controller
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTSSOP 38
Key Features
  • Interleaved boost PFC
  • Up to 3 interleaved channels
  • CCM, fixed frequency
  • Average current control, cycle-by-cycle
  • Inrush current control
  • Burst mode support
  • Overcurrent and thermal protection
  • Soft start-up
  • Flexible phase-shedding strategy
    • High operating frequency with small PFC inductor, suitable for high power-density applications
    • Low ripple current (input/output)
    • Simpler integration with other applications
  • Flexible design customization to meet specific customer needs
  • Firmware
    • Turnkey solution for quick design
    • eDesign Suite graphical user interface (GUI) for application configuration
  • Embedded memory data retention 15 years with ECC
  • Communication interfaces
    • UART asynchronous protocol for bootloader support
  • Operating temperature: -40 °C to 105 °C

The STNRGPF01 is a digital controller designed specifically for interleaved PFC boost topologies and intended for use in high power applications.


The controller is capable of driving up to 3 interleaved channels, generating the proper signals in each condition. Moreover, it implements a flexible phase shedding strategy that enables the correct number of PFC channels based on the actual load condition. With this function, the STNRGPF01 is always able to guarantee the highest power efficiency across a wide range of load current requirements.


The device works in CCM at fixed frequency with average current mode control, and implements mixed signal (analog/digital) control. The inner current loop is performed by hardware, ensuring cycle-by-cycle regulation. The outer voltage loop is performed by a digital PI controller with fast dynamic response.


The controller implements several functions: inrush current control, soft start-up, burst mode cooling management and status indicators.


It also features a full set of embedded protections against overvoltage, overcurrent, and thermal faults.


The STNRGPF01 is configured through a visual dedicated software tool (eDesignSuite) to match a wide range of specific applications. Using eDesignSuite, the user can customize the PFC conversion configuration and all the relevant electrical components. As a result, the tool will automatically generate a full schematic which includes a complete list of material and the final binary object code (FW) to be downloaded to the STNRGPF01.

Out of stock
$6.24
Range Unit Price Savings
1 - 9$6.240%
10 - 24$5.6410%
25 - 99$5.3814%
100 - 249$4.4629%
250 - 499$4.0735%
500$3.8039%
Contact Sales