STNRGPF12

STNRGPF12

STNRGPF12TR Active

2-channel interleaved PFC driver with embedded digital inrush current limiter function
Quantity $ per Unit Savings
1 - 9$5.850%
10 - 99$5.2510%
100 - 249$4.0830%
250 - 499$3.6737%
500$3.5340%
Contact Sales
In stock:
$5.85
Parameter NameParameter Value
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTSSOP 38
Key features
  • 2 interleaved channels boost PFC
  • Fixed frequency CCM average current mode
  • Semi digital architecture
  • Integrated inrush current limiter function
  • Overcurrent and thermal protection
  • Soft startup
  • Phase-shedding function
  • High operating frequency
  • Easy integration with other applications
  • Flexible design customization to meet specific customer needs
  • Firmware
    • Turnkey solution for quick design
    • Graphical User Interface (GUI) for application customization
  • Embedded memory data retention 15 years with ECC
  • Communication interfaces
    • UART asynchronous protocol for bootloader support
  • Operating temperature: -40 °C to 105 °C
Associated Products