Buy 1 get 1 free for STSPIN32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 👉 Claim now!

Exclusive FREE shipping offer of Embedded World prodcuts! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!

Active

New

STO60N045M9

N-channel 600 V, 37 mOhm typ., 54 A MDmesh M9 Power MOSFET in a TO-LL package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-LL

This N-channel Power MOSFET is based on the most innovative super-junction MDmesh M9 technology, suitable for medium/high voltage MOSFETs featuring very low RDS(on) per area. The silicon based M9 technology benefits from a multi-drain manufacturing process which allows an enhanced device structure....
Read More

Key features
  • Very low FOM (RDS(on)·Qg)
  • Higher dv/dt capability
  • Excellent switching performance
  • Easy to drive
  • 100% avalanche tested
  • Excellent switching performance thanks to the extra driving source pin
Coming Soon
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-LL

This N-channel Power MOSFET is based on the most innovative super-junction MDmesh M9 technology, suitable for medium/high voltage MOSFETs featuring very low RDS(on) per area. The silicon based M9 technology benefits from a multi-drain manufacturing process which allows an enhanced device structure....
Read More

Key features
  • Very low FOM (RDS(on)·Qg)
  • Higher dv/dt capability
  • Excellent switching performance
  • Easy to drive
  • 100% avalanche tested
  • Excellent switching performance thanks to the extra driving source pin