STOD32ATPQR NRND

300 mA triple DC-DC converter for powering AMOLED displays
Supply Voltage Min Volt2.9
Supply Voltage Max Volt4.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFQFPN 16L 3X3X0.55
Key Features
  • Operating input voltage range from 2.5 V to  4.5 V
  • 300 mA output current for step-up and inverting converters (VIN > 2.9 V)
  • 55 mA output current for an auxiliary step-up converter (VIN > 2.9 V)
  • 4.6 V positive step-up converter
  • Programmable negative voltage from - 0.8 V to - 4.8 V default -4.0 V
  • Auxiliary step-up converter positive voltage programmable step from 5.8 V to 7.9 V default 7.6 V
  • Soft-start with inrush current protection
  • Overtemperature protection
  • True-shutdown mode
  • Short-circuit protection
  • Package QFN16 (3.0x3.0 mm), 0.5 mm pitch

The STOD32A is a triple DC-DC converter for AMOLED display panels. It integrates 300 mA step-up and inverting DC-DC converters plus auxiliary step-up converter. This device is particularly suitable for battery-operated products, in which the major concern is overall system efficiency. Output voltages can be programmed by a dedicated pin, which implements SWIRE protocol. Soft-start with controlled inrush current limit, thermal shutdown and short-circuit protection are integrated functions of the device.

In stock:
$2.09
Range Unit Price Savings
1 - 9$2.090%
10 - 99$1.7715%
100 - 499$1.2441%
500$1.2043%
Contact Sales