STOD32WJR Active

100 mA triple DC-DC converter for powering AMOLED displays
Supply Voltage Min Volt2.9
Supply Voltage Max Volt4.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameN0 - CSPS0.4 11-16
Key Features
  • Operating input voltage range from 2.9 V to  4.5 V
  • 100 mA output current for step-up and inverting converters (VIN > 2.9 V)
  • 55 mA output current for an auxiliary step-up converter (VIN > 2.9 V)
  • 4.6 V positive step-up converter
  • Programmable negative voltage from - 0.8 V to - 4.6 V default -3.0 V
  • Auxiliary step-up converter positive voltage programmable step from 6.6 V to 7.6 V default 7.0 V
  • Soft-start with inrush current protection
  • Overtemperature protection
  • True-shutdown mode
  • Short-circuit protection
  • Package Flip Chip 12 bumps (1.618 x 1.710 mm), 0.4 mm pitch

The STOD32W is a triple DC-DC converter for AMOLED display panels. It integrates 100 mA step-up and inverting DC-DC converters plus auxiliary step-up converter. This device is particularly suitable for battery operated products, in which the major concern is overall system efficiency. Output voltages can be programmed by a dedicated pin, which implements SWIRE protocol. The auxiliary step-up positive output voltage is also configured by an external pull-down resistor. Soft-start with controlled inrush current limit, thermal shutdown and short-circuit protection are integrated functions of the device.

Out of stock
$2.73
Range Unit Price Savings
1 - 9$2.730%
10 - 99$2.3215%
100 - 249$1.9130%
250 - 499$1.7237%
500$1.6540%
Contact Sales