STODD03PQR

STODD03PQR

STODD03QTR Active

Monolithic 2 channel power management for high definition ODD with integrated power switch
Quantity $ per Unit Savings
1 - 9$1.850%
10 - 99$1.5815%
100 - 499$1.1041%
500$1.0742%
Contact Sales
Out of stock
$1.85
Parameter NameParameter Value
Input Voltage Min Volt4.0
Input Voltage Max Volt6.0
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameQFN16 4x4
Key features
  • 1.2 MHz DC-DC current mode PWM converter
  • Input voltage from 4 V up to 6 V
  • Step-down 3.3 V fixed output voltage, up to 700 mA load
  • Step-up output current up to 500 mA
  • 2% step-down output voltage tolerance
  • 3% step-up output voltage tolerance
  • Synchronous rectification
  • Step-down power-save mode at light load
  • Typical efficiency: 90%
  • Internal soft-start
  • Enable functions
  • True cutoff function for step-up converter
  • Integrated motor control power switch
  • Uses tiny capacitors and inductors
  • Available in QFN16 (4 x 4 mm)