Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

STP10NM60N

N-channel 600 V, 530 mOhm typ., 10 A MDmesh II Power MOSFET in a TO-220 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This device is an N-channel Power MOSFET developed using the second generation of MDmesh technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the...
Read More

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance
In stock
Quantity $ per unit Savings
1-9$4.042%
10-99$2.0548%
100-499$1.8653%
500$1.5262%
Contact sales
$4.04
$3.96
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This device is an N-channel Power MOSFET developed using the second generation of MDmesh technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the...
Read More

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance