STP10P6F6

Active

P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in TO-220 package

Quantity $ per Unit Savings
1 - 9$1.000%
10 - 99$0.8812%
100 - 499$0.6832%
500$0.5447%
Contact Sales
In stock
$1.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220
Key features
  • Very low on-resistance
  • Very low gate charge
  • High avalanche ruggedness
  • Low gate drive power loss