🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
N-channel 80 V, 0.0056 Ohm typ., 110 A, STripFET F6 Power MOSFET in a TO-220 package
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220 |
This device is an N-channel Power MOSFET developed using the STripFET™ F6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on)in all packages.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.74 | 0% |
10-99 | $1.03 | 41% |
100-499 | $0.83 | 52% |
500 | $0.72 | 58% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220 |
This device is an N-channel Power MOSFET developed using the STripFET™ F6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on)in all packages.
|