STP110N8F7

Active

N-channel 80 V, 6.4 mOhm typ., 80 A STripFET F7 Power MOSFET in a TO-220 package

Quantity $ per Unit Savings
1 - 9$1.740%
10 - 99$1.5610%
100 - 499$1.2230%
500$1.0142%
Contact Sales
In stock
$1.73
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220
Key features
  • Among the lowest RDS(on) on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness