$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 600 V, 400 mOhm typ., 11 A MDmesh II Power MOSFET in a TO-220 package
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The MDmesh™ is a new revolutionary MOSFET technology that associates the Multiple Drain process with the Company’s PowerMESH™ horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics. The adoption of the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.51 | 2% |
| 10-99 | $2.88 | 47% |
| 100-499 | $2.74 | 49% |
| 500 | $2.28 | 58% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The MDmesh™ is a new revolutionary MOSFET technology that associates the Multiple Drain process with the Company’s PowerMESH™ horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics. The adoption of the...
Read More
|