Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 40 V, 3.8 mOhm, 80 A, TO-220 STripFET(TM) VI DeepGATE(TM) Power MOSFET
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-220 |
This device is 40 V N-channel STripFET™ VI Power MOSFET based on the ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.93 | 2% |
| 10-99 | $1.70 | 41% |
| 100-499 | $1.32 | 54% |
| 500 | $1.07 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-220 |
This device is 40 V N-channel STripFET™ VI Power MOSFET based on the ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.
|