STP12N65M2

Active

N-channel 650 V, 0.42 Ohm typ., 8 A MDmesh M2 Power MOSFET in TO-220 package

Quantity $ per Unit Savings
1 - 9$1.730%
10 - 24$1.569%
25 - 99$1.4715%
100 - 499$1.2527%
500$1.0340%
Contact Sales
In stock
$1.72
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220
Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected