Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
N-channel 300 V, 360 mOhm typ., 9 A SuperMESH Power MOSFET in a TO-220 package
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The SuperMESH™ series is obtained through an extreme optimization of ST’s well established stripbased PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.12 | 2% |
| 10-99 | $1.59 | 48% |
| 100-499 | $1.43 | 53% |
| 500 | $1.22 | 60% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The SuperMESH™ series is obtained through an extreme optimization of ST’s well established stripbased PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications. Such series...
Read More
|