STP130N8F7

NRND

N-channel 80 V, 5 mOhm typ., 80 A STripFET F7 Power MOSFET in a TO-220 package

Quantity $ per Unit Savings
1 - 9$1.840%
10 - 24$1.6610%
25 - 99$1.5715%
100 - 499$1.3328%
500$1.1040%
Contact Sales
In stock
$1.84
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220
Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness