Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

STP13N95K3

N-channel 950 V, 680 mOhm typ., 10 A MDmesh K3 Power MOSFET in a TO-220

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

These MDmesh K3 Power MOSFETs are the result of improvements applied to STMicroelectronics’ MDmesh technology, combined with a new optimized vertical structure. These devices boast an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering them suitable...
Read More

Key features
  • 100% avalanche tested
  • Extremely high dv/dt capability
  • Very low intrinsic capacitance
  • Improved diode reverse recovery characteristics
  • Zener-protected
In stock
Quantity $ per unit Savings
1-9$7.820%
10-99$4.0249%
100-499$3.8251%
500$3.4955%
Contact sales
$7.82
$7.82
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

These MDmesh K3 Power MOSFETs are the result of improvements applied to STMicroelectronics’ MDmesh technology, combined with a new optimized vertical structure. These devices boast an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering them suitable...
Read More

Key features
  • 100% avalanche tested
  • Extremely high dv/dt capability
  • Very low intrinsic capacitance
  • Improved diode reverse recovery characteristics
  • Zener-protected