Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

STP13NK60ZFP

N-channel 600 V, 480 mOhm typ., 13 A SuperMesh Power MOSFET in a TO-220FP package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.

Key features
  • Gate charge minimized
  • Very good manufacturing repeatability
  • Very low intrinsic capacitances
In stock
Quantity $ per unit Savings
1-9$3.692%
10-99$1.8649%
100-499$1.6854%
500$1.3762%
Contact sales
$3.69
$3.62
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.

Key features
  • Gate charge minimized
  • Very good manufacturing repeatability
  • Very low intrinsic capacitances