Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STP140N6F7

N-channel 60 V, 0.0031 Ohm typ., 80 A STripFET F7 Power MOSFET in TO-220 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on) on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness
In stock
Quantity $ per unit Savings
1-9$2.902%
10-99$1.4350%
100-499$1.2955%
500$1.0463%
Contact sales
$2.90
$2.84
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on) on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness