Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 500 V, 285 mOhm typ., 12 A MDmesh II Power MOSFET in a TO-220 package
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.39 | 2% |
| 10-99 | $2.80 | 47% |
| 100-499 | $2.55 | 52% |
| 500 | $2.14 | 59% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for...
Read More
|