STP150NF55

Active

N-CHANNEL 55V - 0.005 OHM -120A TO-220 STripFET II MOSFET

Quantity $ per Unit Savings
1 - 9$2.950%
10 - 24$2.6610%
25 - 99$2.5115%
100 - 499$2.1826%
500$1.8537%
Contact Sales
Out of stock
$2.95
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameTO-220
Key features
  • 100% avalanche tested