STP160N75F3

Active

N-channel 75 V, 3.5 mOhm typ., 120 A STripFET(TM) Power MOSFET in TO-220 package

Quantity $ per Unit Savings
1 - 9$4.650%
10 - 24$4.1910%
25 - 99$3.9515%
100 - 499$3.4326%
500$2.9237%
Contact Sales
In stock
$4.65
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220
Key features
  • Ultra low on-resistance
  • 100% Avalanche tested