Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STP16CPC05XTTR

STP16CPC05XTTR

Active

STP16CPC05MTR

Low voltage 16 - bit constant current LED sink driver

Input Voltage Min Volt3.0
Input Voltage Max Volt5.5
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-24

The STP16CPC05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The STP16CPC05 contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit, D-type storage register. In the output stage, sixteen regulated current sources provide...
Read More

Key features
  • Low voltage power supply down to 3 V
  • 16 constant current output channels
  • Adjustable output current through external resistor
  • Serial data IN/parallel data OUT
  • Can be driven by a 3.3 V microcontroller
  • Output current: 5 - 100 mA
  • Max clock frequency 30 MHz
  • ESD protection 2.5 kV HBM, 200 V MM
Out of Stock
Input Voltage Min Volt3.0
Input Voltage Max Volt5.5
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-24

The STP16CPC05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The STP16CPC05 contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit, D-type storage register. In the output stage, sixteen regulated current sources provide...
Read More

Key features
  • Low voltage power supply down to 3 V
  • 16 constant current output channels
  • Adjustable output current through external resistor
  • Serial data IN/parallel data OUT
  • Can be driven by a 3.3 V microcontroller
  • Output current: 5 - 100 mA
  • Max clock frequency 30 MHz
  • ESD protection 2.5 kV HBM, 200 V MM