STP16CPPS05TTR

STP16CPPS05TTR

STP16CPPS05MTR Active

Low voltage 16-bit constant current LED sink driver with auto power-saving
Quantity $ per Unit Savings
1 - 9$1.870%
10 - 99$1.5915%
100 - 499$1.1837%
500$1.0047%
Contact Sales
In stock:
$1.87
Parameter NameParameter Value
Input Voltage Min Volt3.0
Input Voltage Max Volt5.5
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameSO-24
Key features
  • Low voltage power supply down to 3 V
  • 16 constant current output channels
  • Adjustable output current through external resistor
  • Serial data IN/parallel data OUT
  • Auto power-saving
  • 3.3 V MCU-driving capability
  • Output current: 3 to 40 mA
  • 30 MHz clock frequency
  • Available in high thermal efficiency TSSOP exposed pad
  • ESD protection: 2 kV HBM, 200 V MM