STP16CPS05XTTR

STP16CPS05XTTR

STP16CPS05PTR NRND

Low-voltage 16-bit constant current LED sink driver with auto-power saving
Input Voltage Min Volt3.0
Input Voltage Max Volt5.5
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeIndustrial
Key Features
  • Low voltage power supply down to 3 V
  • 16 constant current output channels
  • Adjustable output current through external resistor
  • Serial data IN/parallel data OUT
  • Auto power-saving feature minimizes the quiescent current if no active data is detected on the latches
  • Can be driven by a 3.3 V microcontroller
  • Output current: 5-100 mA
  • Max clock frequency 30 MHz
  • ESD protection: 2 kV HBM, 200 V MM

The STP16CPS05 is a monolithic, low voltage, low current power 16-bit shift register designed for LED panel displays. The STP16CPS05 contains a 16-bit serial-in, parallel-out shift register that feeds a 16-bit, D-type storage register. In the output stage, sixteen regulated current sources provide from 5 mA to 100 mA constant current to drive the LEDs. The auto power shut-down and auto power-ON feature allows the device to save power without any external intervention. The output current setup time is 40 ns (typ.), thus improving the system performance. The LEDs' brightness can be controlled by using an external resistor to adjust the STP16CPS05 output current. The STP16CPS05 guarantees a 20 V output driving capability, allowing users to connect more LEDs in series. The high clock frequency, 30 MHz, makes the device suitable for high data rate transmission. The 3.3 V voltage supply is useful in applications that interface with a 3.3 V microcontroller.

In stock:
$1.77
Range Unit Price Savings
1 - 9$1.770%
10 - 99$1.5115%
100 - 499$1.2132%
500$1.0640%
Contact Sales