STP16N60M2

NRND

N-channel 600 V, 0.28 Ohm typ., 12 A MDmesh M2 Power MOSFET in TO-220 package

Quantity $ per Unit Savings
1 - 9$2.110%
10 - 24$1.9010%
25 - 50$1.7915%
Contact Sales
In stock
$2.11
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

These devices are N-channel Power MOSFETs developed using MDmesh™ M2 technology. Thanks to their strip layout and improved vertical structure, these devices exhibit low on-resistance and optimized switching characteristics, rendering them suitable for the most demanding high efficiency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • 100% avalanche tested
  • Zener-protected