STP185N55F3

Active

N-channel 55 V, 3.2 mOhm typ., 120 A STripFET(TM) Power MOSFET in TO-220 package

Quantity $ per Unit Savings
1 - 9$3.440%
10 - 24$3.1010%
25 - 99$2.9315%
100 - 499$2.5426%
500$2.1737%
Contact Sales
In stock
$3.44
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameTO-220
Key features
  • Ultra low on-resistance
  • 100% avalanche tested