Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
N-channel 30 V, 2 mOhm typ., 120 A, STripFET H6 Power MOSFET in a TO-220 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
This device is an N-channel Power MOSFET with very low RDS(on) in all packages.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.03 | 2% |
| 10-99 | $1.21 | 39% |
| 100-499 | $1.01 | 49% |
| 500 | $0.87 | 56% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
This device is an N-channel Power MOSFET with very low RDS(on) in all packages.
|