Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 500 V, 200 mOhm typ., 20 A MDmesh Power MOSFET in a TO-220 package
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The MDmesh™ is a new revolutionary Power MOSFET technology that associates the Multiple Drain process with the Company’s PowerMESH™horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics and dynamic...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.06 | 2% |
| 10-99 | $3.77 | 46% |
| 100-499 | $3.45 | 50% |
| 500 | $3.43 | 50% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The MDmesh™ is a new revolutionary Power MOSFET technology that associates the Multiple Drain process with the Company’s PowerMESH™horizontal layout. The resulting product has an outstanding low on-resistance, impressively high dv/dt and excellent avalanche characteristics and dynamic...
Read More
|