📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒

STP22N60M6

Active

N-channel 600 V, 196 mOhm typ., 15 A MDmesh M6 Power MOSFET in a TO-220 package

Quantity $ per Unit Savings
1 - 500$2.900%
Contact Sales
Out of stock
$2.90
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The new MDmesh™ M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one of the most effective switching behaviors available, as well as a user-friendly experience for maximum end-application efficiency.

Key features
  • Reduced switching losses
  • Lower RDS(on) per area vs previous generation
  • Low gate input resistance
  • 100% avalanche tested
  • Zener-protected