Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
24-bit constant current LED sink driver with output error detection
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 5.5 |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
The STP24DP05 is a monolithic, low-voltage, low current power 24-bit shift register designed for LED panel displays. The device contains an 8 x 3-bit serial-IN, parallel-OUT shift register that feeds a 8 x 3-bit D-type storage register. In the output stage, twenty four regulated current sources...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.97 | 2% |
| 10-24 | $2.22 | 23% |
| 25-99 | $2.00 | 31% |
| 100-249 | $1.82 | 37% |
| 250-499 | $1.73 | 40% |
| 500 | $1.69 | 42% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 5.5 |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
The STP24DP05 is a monolithic, low-voltage, low current power 24-bit shift register designed for LED panel displays. The device contains an 8 x 3-bit serial-IN, parallel-OUT shift register that feeds a 8 x 3-bit D-type storage register. In the output stage, twenty four regulated current sources...
Read More
|