Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 600 V, 175 mOhm typ., 18 A MDmesh DM2 Power MOSFET in a TO-220 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These high-voltage N-channel Power MOSFET are part of the MDmesh DM2 fast‑recovery diode series. They offer very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering them suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.26 | 2% |
| 10-99 | $2.17 | 48% |
| 100-499 | $1.97 | 53% |
| 500 | $1.62 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These high-voltage N-channel Power MOSFET are part of the MDmesh DM2 fast‑recovery diode series. They offer very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering them suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More
|