STP260N4F7 Active

N-channel 40 V, 1.8 mOhm typ., 120 A STripFET F7 Power MOSFET in a TO-220 package
Quantity $ per Unit Savings
1 - 9$1.570%
10 - 99$1.3315%
100 - 499$1.0434%
500$0.8844%
Contact Sales
Out of stock
$1.57
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220
Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness