STP27N60M2-EP NRND

N-channel 600 V, 0.150 Ohm typ., 20 A MDmesh M2 EP Power MOSFET in a TO-220 package
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220AB
Key Features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • Very low turn-off switching losses
  • 100% avalanche tested
  • Zener-protected

These devices are N-channel Power MOSFETs developed using MDmesh™ M2 EP enhanced performance technology. Thanks to their strip layout and an improved vertical structure, these devices exhibit low on-resistance, optimized switching characteristics with very low turn-off switching losses, rendering them suitable for the most demanding very high frequency converters.

In stock:
$2.71
Range Unit Price Savings
1 - 9$2.720%
10 - 99$2.3015%
100 - 249$1.7934%
250 - 499$1.7436%
500$1.5244%
Contact Sales