📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STP32NM50N

NRND

N-channel 500 V, 0.1 Ohm typ., 22 A MDmesh(TM) II Power MOSFET in TO-220 package

Quantity $ per Unit Savings
1 - 9$8.080%
10 - 99$6.6018%
100 - 500$5.6430%
Contact Sales
In stock
$8.09
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

These devices are N-channel Power MOSFETs developed using the second generation of MDmesh™ technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance