Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
N-channel 600 V, 97 mOhm, 29 A FDmesh II Power MOSFET in a TO-220 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These FDmesh II Power MOSFET with fast-recovery body diode are produced using MDmesh II technology. Utilizing a new strip-layout vertical structure, these devices feature low on-resistance and superior switching performance. They are ideal for bridge topologies and ZVS phase-shift converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $10.88 | 2% |
| 10-99 | $7.08 | 34% |
| 100-499 | $6.84 | 36% |
| 500 | $6.56 | 38% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
These FDmesh II Power MOSFET with fast-recovery body diode are produced using MDmesh II technology. Utilizing a new strip-layout vertical structure, these devices feature low on-resistance and superior switching performance. They are ideal for bridge topologies and ZVS phase-shift converters.
|