📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STP35N60M2-EP

NRND

N-channel 600 V, 0.110 Ohm typ., 26 A MDmesh M2 Power MOSFET in TO-220 package

Quantity $ per Unit Savings
1 - 99$6.100%
100 - 499$4.7722%
500$4.1233%
Contact Sales
In stock
$6.11
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

This device is an N-channel Power MOSFET developed using MDmesh™ M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.

Key features
  • Extremely low gate charge
  • Excellent output capacitance (COSS) profile
  • Very low turn-off switching losses
  • 100% avalanche tested
  • Zener-protected