STP35NF10 NRND

N-Channel 100V - 0.030 Ohm - 40A - TO-220 LOW GATE CHARGE StripFET(TM) POWER MOSFET
Quantity $ per Unit Savings
1 - 9$1.516%
10 - 24$1.3615%
25 - 99$1.2820%
100 - 499$1.0038%
500$0.8548%
Contact Sales
In stock:
was $1.61 Special Price $1.51
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTO-220AB
Key features
  • Exceptional dv/dt capability
  • Application oriented characterization
  • 100% avalanche tested