STP410N4F7AG

Active

Automotive-grade N-channel Power MOSFET 40 V, 0.8 mOhm typ, 180 A STripFET F7 in a TO-220 package

Quantity $ per Unit Savings
1 - 9$4.660%
10 - 24$4.1910%
25 - 99$3.9715%
100 - 499$3.4426%
500$2.9337%
Contact Sales
Out of stock
$4.66
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameTO-220
Key features
  • Designed for automotive applications and AEC-Q101 qualified
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness