NRND

STP45N10F7

N-channel 100 V, 14.5 Ohm typ., 45 A, STripFET F7 Power MOSFETs in TO-220 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

These N-channel Power MOSFETs utilize STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on)on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Cissratio for EMI immunity
  • High avalanche ruggedness
In stock
Quantity $ per unit Savings
1-9$1.982%
10-99$0.9651%
100-499$0.8656%
500$0.6865%
Contact sales
$1.98
$1.94
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

These N-channel Power MOSFETs utilize STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on)on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Cissratio for EMI immunity
  • High avalanche ruggedness